IESNA:LM-63-2002
[TEST]P1389398
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-930-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7592.8
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
54.1 75.0 116.6 222.8 487.3 701.8 868.4 1007.9 1153.7 1322.4 1536.9 1809.7 2182.5 2817.6 3640.2 4531.5 5556.1 6264.2 
6476.6 6232.9 5676.9 5156.3 4656.5 4040.0 2636.4 1345.3 714.3 543.5 495.6 487.3 476.9 358.2 177.0 133.3 43.7 16.7 0.0 
54.1 72.9 112.5 229.1 479.0 712.2 866.3 1003.8 1151.6 1334.9 1539.0 1807.6 2186.6 2780.1 3659.0 4562.8 5527.0 6239.2 
6501.6 6274.6 5724.8 5212.5 4664.8 4040.0 2698.9 1320.3 731.0 549.8 497.7 485.2 476.9 360.3 174.9 131.2 43.7 16.7 0.0 
54.1 72.9 108.3 210.3 441.5 672.6 864.2 997.5 1153.7 1332.8 1539.0 1811.8 2151.2 2630.2 3444.5 4448.2 5520.7 6282.9 
6611.9 6505.7 6039.2 5583.2 4945.9 4246.2 3115.4 1628.5 878.8 606.0 512.3 485.2 472.7 429.0 179.1 127.0 52.1 20.8 0.0 
54.1 70.8 104.1 183.3 387.3 610.2 833.0 989.2 1139.1 1312.0 1528.6 1751.4 2032.5 2390.7 3009.2 3985.9 5216.7 6295.4 6759.8 
6807.7 6566.1 6278.7 5776.9 4827.2 3688.1 2178.3 1199.5 743.5 553.9 489.4 460.2 424.8 179.1 114.5 58.3 27.1 0.0 
54.1 70.8 95.8 152.0 308.2 520.6 749.7 941.3 1087.1 1264.1 1445.3 1641.0 1888.8 2142.9 2480.3 3086.3 4146.3 5626.9 6730.6 
7115.9 7024.3 6820.2 6780.6 6457.8 5293.7 3434.0 1786.8 1051.7 656.0 468.6 374.8 335.3 206.2 104.1 72.9 39.6 0.0 
54.1 68.7 87.5 127.0 216.6 401.9 612.3 820.5 1007.9 1157.9 1334.9 1524.4 1711.8 1943.0 2199.1 2542.7 3055.0 3994.2 5608.2 
6970.1 7513.7 7440.8 7190.9 7311.7 7147.1 6278.7 3863.0 1709.7 801.8 464.4 302.0 231.2 174.9 97.9 81.2 56.2 0.0 
54.1 66.6 79.1 100.0 143.7 233.2 404.0 587.3 795.5 993.4 1168.3 1328.6 1518.1 1718.1 1922.1 2188.7 2546.9 3046.7 3777.7 
4998.0 6580.7 7703.2 8038.4 7880.2 7794.8 7807.3 7249.2 5064.6 2224.1 849.7 341.5 210.3 156.2 124.9 102.0 83.3 0.0 
54.1 62.5 70.8 81.2 100.0 129.1 185.3 289.5 447.7 624.7 808.0 1014.2 1214.1 1418.2 1618.1 1836.8 2111.7 2440.7 2878.0 3475.7 
4358.7 5479.1 6836.8 8080.1 8380.0 8219.6 8038.4 7419.9 5914.3 3227.9 1389.0 460.2 218.7 166.6 135.4 116.6 0.0 
54.1 62.5 70.8 79.1 95.8 120.8 170.8 264.5 410.3 576.9 760.1 955.9 1162.0 1368.2 1572.3 1788.9 2055.4 2372.0 2801.0 3417.4 
4223.3 5291.6 6630.7 7921.8 8388.3 8236.3 8005.1 7434.5 6195.4 3592.3 1578.5 526.9 218.7 170.8 141.6 122.9 0.0 
54.1 60.4 64.6 68.7 72.9 81.2 91.6 112.5 141.6 193.7 279.1 391.5 537.3 689.3 872.6 1068.3 1291.1 1582.7 1915.9 2340.7 2915.5 
3534.0 4371.2 5354.1 6664.0 7515.7 7149.2 6126.7 4689.8 3175.8 2103.3 1253.7 691.4 333.2 141.6 137.4 0.0 
54.1 56.2 58.3 58.3 58.3 58.3 58.3 58.3 58.3 62.5 66.6 75.0 85.4 102.0 120.8 152.0 195.8 266.6 372.8 535.2 766.4 1020.4 1305.7 1518.1 
1699.3 2053.3 2588.5 2834.3 2551.1 2007.5 1464.0 1041.2 651.8 245.7 37.5 12.5 0.0 
54.1 56.2 56.2 54.1 54.1 52.1 50.0 47.9 47.9 47.9 47.9 47.9 50.0 52.1 56.2 60.4 70.8 89.5 124.9 181.2 262.4 327.0 329.0 266.6 
227.0 293.6 481.1 710.1 735.1 549.8 299.9 143.7 58.3 22.9 10.4 6.2 0.0 
54.1 54.1 52.1 50.0 47.9 47.9 43.7 41.6 39.6 39.6 39.6 37.5 37.5 35.4 35.4 35.4 37.5 41.6 54.1 81.2 108.3 110.4 68.7 43.7 31.2 27.1 
22.9 22.9 20.8 18.7 16.7 10.4 8.3 8.3 6.2 6.2 0.0 
54.1 52.1 47.9 43.7 41.6 41.6 37.5 35.4 31.2 27.1 25.0 22.9 20.8 18.7 14.6 12.5 10.4 8.3 8.3 8.3 6.2 4.2 4.2 2.1 2.1 2.1 4.2 4.2 2.1 4.2 4.2 4.2 4.2 
4.2 6.2 6.2 0.0 
54.1 47.9 43.7 39.6 37.5 33.3 29.2 22.9 18.7 16.7 12.5 10.4 6.2 6.2 4.2 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 2.1 4.2 4.2 
4.2 0.0 
54.1 45.8 39.6 35.4 33.3 27.1 22.9 16.7 12.5 8.3 6.2 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 4.2 4.2 
0.0 
54.1 43.7 37.5 33.3 29.2 22.9 16.7 12.5 8.3 4.2 2.1 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 2.1 
0.0 
54.1 43.7 37.5 31.2 27.1 20.8 14.6 10.4 6.2 4.2 2.1 0.0 0.0 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 2.1 
0.0 
54.1 43.7 37.5 31.2 25.0 20.8 12.5 8.3 6.2 2.1 0.0 0.0 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 
0.0 
54.1 43.7 37.5 31.2 25.0 20.8 14.6 10.4 6.2 2.1 0.0 6.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
54.1 43.7 37.5 31.2 27.1 20.8 14.6 10.4 8.3 4.2 4.2 6.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 0.0 
0.0 
54.1 43.7 37.5 31.2 25.0 20.8 14.6 10.4 8.3 4.2 4.2 8.3 4.2 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.1 2.1 
0.0 
